Receiving CONN_IND while using adv filter list leads to watchdog reset

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3489
    • BLE Stack BLE5-2.2.1
    • Hide
      BLE stack BLE5-2.2.3 RC3
      BLE Stack BLE5-2.2.3
      Show
      BLE stack BLE5-2.2.3 RC3 BLE Stack BLE5-2.2.3
    • CC26X2R1

      SDK: 5.10

      Reproduction rate: Frequent when the device is operating under the very specific condition specified in the overview.

      Summary:
      When the watchdog is enabled, a watchdog reset is seen when connecting and disconnecting a multi-role-like TI CC2642 device to a smartphone. In this case, the TI device is peripheral and the phone is the central.

      The issue occurs when the TI device receives a CONN_IND packet while using he advertising whitelist and scanning is also enabled and active. The WDT is triggered by a fault caused by the link layer.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-3111 - Receiving CONN_IND while using adv ...
                SYNCHRONIZED
                • Last Sync Date: