HDMI Display error with ethernet firmware

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Processor SDK - Jacinto
    • ADASVISION-4199
    • SDK_J7_07_00_00
    • PROCESSOR_SDK_08.x
    • j721e-evm
    • Disable ethernet firmware in order to use HDMI
    • The workaround for this issue is to disable ethfw if using HDMI

      HDMI display shows blueish tint when enabled with ethernet firmware as seen in attached picture.

      Note: HDMI as well as eDP to HDMI adaptors are disabled with ethernet firmware enabled as a result of this

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-3062 - HDMI Display error with ethernet fi...
                SYNCHRONIZED
                • Last Sync Date: