[CSIRX]: hangs is observed when re-running example with different number of channels

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-9947
    • PROCESSOR_SDK_07.03.00
    • PROCESSOR_SDK_08.01.00
    • j721e-evm

      CSIRX example is by default enabled for 4 camera/channel capture. When this application is re-run with the different number of channels, it hangs, does not complete. It looks like only one frame is getting captured and this frame seems to be long/short frame. Even though multiple frames are enqueued, single frame is captured and then there are no frame capture.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2988 - [CSIRX]: hangs is observed when re-...
                SYNCHRONIZED
                • Last Sync Date: