[SPI] Transfer stalls when transfer length is not multiple of FIFO length in DMA mode

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-9571
    • NA
    • PROCESSOR_SDK_07.02.00
    • PROCESSOR_SDK_09.01.00
    • j721e-evm

      When SPI is used in DMA mode and transfer size is unaligned to fifo size, transfer does not complete and it causes hang.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2990 - [SPI] Transfer stalls when transfer...
                SYNCHRONIZED
                • Last Sync Date: