Some example projects hang during pairing with TICLANG due to issue in crypto driver

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3287
    • BLE Stack BLE5-2.2.2 RC2
    • Hide
      BLE stack BLE5-2.2.3 RC1
      BLE Stack BLE5-2.2.3
      Show
      BLE stack BLE5-2.2.3 RC1 BLE Stack BLE5-2.2.3
    • CC2651P

      Simple Peripheral and Simple Central example hang during pairing when compiled with TICLANG

      The same behavior is not observed using IAR or CCS compilers.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2962 - Some example projects hang during p...
                SYNCHRONIZED
                • Last Sync Date: