-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3071
-
BLE Stack BLE5-2.1.5 RC1
-
SDK version: simplelink_cc13x2_26x2_sdk_4_40_00_44
Project: rtls_passive
Description: When the passive misses one connection event, it seems like not using the proper hop sequence. This leads it to lose track of the connection.
Reproducibility: 100% when some packets are lost
Steps to reproduce:
- Flash 3 boards with rtls_master, rtls_passive, rtls_slave (no modification required)
- Connect a logic analyzer to DIO2 and DIO3 of the rtls_master and rtls_passive
- Run the oob rtls_example_with_rtls_util.py python script - Start recording with the logic analyzer
- Interfere with the passive in order to have it losing some packets (I basically put my hand over it)