[SysConfig] Host test SysConfig does not save properly when choosing Custom Board option

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Low
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3030
    • Hide
      BLE Stack BLE5-2.2.0 RC16
      BLE Stack BLE5-2.2.1
      Show
      BLE Stack BLE5-2.2.0 RC16 BLE Stack BLE5-2.2.1
    • Hide
      BLE Stack BLE5-2.2.2
      BLE Stack BLE5-2.2.2 RC7
      Show
      BLE Stack BLE5-2.2.2 BLE Stack BLE5-2.2.2 RC7

      SDK version:

      • simplelink_cc13x2_26x2_sdk_4_40_00_44

      Application:

      • host_test

      Problem reproducibility:

      • 100%

      Problem description:

      Solution:

      • Modify host test project spec (ble5_host_test_cc26x2r1lp_app.projectspec) specifically the sysConfigBuildOptions
      • Old build option:
        • sysConfigBuildOptions="--product ${SRC_BLE_DIR}/../../../.metadata/product.json –board /ti/boards/.meta/CC26X2R1_LAUNCHXL"
      • New build option (fix):
        • sysConfigBuildOptions="--product ${COM_TI_SIMPLELINK_CC13X2_26X2_SDK_INSTALL_DIR}/.metadata/product.json --compiler ccs"

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2950 - [SysConfig] Host test SysConfig doe...
                SYNCHRONIZED
                • Last Sync Date: