-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3199
-
-
When using the vendor specific command UTIL_NVWrite, the return event always contains the INVALIDPARAMETER status.
Values tested:
- 1 (0x01)
- 100 (0x64)
- 128 (0x80)
- 80 (0x50)
- 256 - pop up error
- Load host test hex (tested with CC1352R LaunchPad)
- Open BTool and let BTool initiate the device
- Go to Advanced commands -> Util -> UTIL_NVWrite
- Set the NV ID and and nvData and send the command.
- Observe the return event has a fail status: INVALIDPARAMETER