C2000 compiler manual does not explain the layout of bit fields which are larger than 16-bits

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium

      The compiler manual does not explain the layout of bit fields which are larger than 16-bits. For instance the manual says "For COFF, bit-fields do not overlap word boundaries." However, a bit field larger than 16-bits must overlap a word boundary.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            1 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2946 - C2000 compiler manual does not expl...
                SYNCHRONIZED
                • Last Sync Date: