Lookup table aligns operations incorrectly in host emulation

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-9007
    • C7000_1.4.0.LTS
    • Hide
      C7000_2.0.0.STS
      C7000_1.4.3.LTS*
      Show
      C7000_2.0.0.STS C7000_1.4.3.LTS*
    • default

      Lookup table operations are not correctly aligned in host emulation. When multiple table sizes are mixed when configuring the lookup table in C7000 host emulation, larger tables may overlap preceding tables that are smaller, resulting in unexpected results when reading or writing to the preceding tables.

      This issue may appear inconsistently and is dependent to how the linker places the lookup table buffer.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2923 - Lookup table aligns operations inco...
                SYNCHRONIZED
                • Last Sync Date: