-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Medium
-
Code Composer Studio IDE
-
CCSIDE-4017
-
-
CCS_10.3.0
-
Generic
A linker linker error when building libraries that are linked/added to the project that reside is a path with whitespaces.
For example:
Building target: "empty_MSP_EXP432P4111_tirtos_ccs.out"
Invoking: ARM Linker
"C:/ti/ccs1031/ccs/tools/compiler/ti-cgt-arm_20.2.4.LTS/bin/armcl" -mv7M4 --code_state=16 --float_support=FPv4SPD16 -me --advice:power=none -g --diag_warning=225 --diag_warning=255 --diag_wrap=off --display_error_number --gen_func_subsections=on -z -m"empty_MSP_EXP432P4111_tirtos_ccs.map" -i"C:/ti/simplelink_msp432p4_sdk_3_40_01_02/source" -i"C:/ti/simplelink_msp432p4_sdk_3_40_01_02/kernel/tirtos/packages" -i"C:/ti/ccs1031/ccs/tools/compiler/ti-cgt-arm_20.2.4.LTS/lib" --diag_wrap=off --display_error_number --warn_sections --xml_link_info="empty_MSP_EXP432P4111_tirtos_ccs_linkInfo.xml" --rom_model -o "empty_MSP_EXP432P4111_tirtos_ccs.out" "./empty.obj" "./syscfg/ti_drivers_config.obj" "./main_tirtos.obj" "./src/test_source.obj" "../MSP_EXP432P4111_TIRTOS.cmd" "C:/Users/xxxxxxx/Desktop/Folder Space/src/Libs/IQmathLib_CCS_MSP432.lib" "C:/Users/xxxxxxx/Desktop/Folder Space/src/Libs/QmathLib_CCS_MSP432.lib" -l"ti/display/lib/display.aem4f" -l"ti/grlib/lib/ccs/m4f/grlib.a" -l"third_party/spiffs/lib/ccs/m4f/spiffs.a" -l"ti/drivers/lib/drivers_msp432p4x1xi.aem4f" -l"third_party/fatfs/lib/ccs/m4f/fatfs.a" -l"ti/dpl/lib/dpl_msp432p4x1xi.aem4f" -l"C:/Users/xxxxxxx/Desktop/Folder Space/tirtos_builds_MSP_EXP432P4111_release_ccs/Debug/configPkg/linker.cmd" -l"ti/devices/msp432p4xx/driverlib/ccs/msp432p4xx_driverlib.lib" -llibc.a C:/Users/xxxxxxx/Desktop/Folder\ Space/src/Libs/IQmathLib.a C:/Users/xxxxxxx/Desktop/Folder\ Space/src/Libs/QmathLib.a
<Linking>
"C:\\Users\\xxxxxxx\\AppData\\Local\\Temp
"
"C:\\Users\\xxxxxxx\\AppData\\Local\\Temp
{0C4E3BC4-FF43-405D-B7AF-3FF9E78B4716}
", line 39: error #10008-D: cannot find file "Space/src/Libs/IQmathLib.a"
"C:\\Users\\xxxxxxx\\AppData\\Local\\Temp
"
"C:\\Users\\xxxxxxx\\AppData\\Local\\Temp
{0C4E3BC4-FF43-405D-B7AF-3FF9E78B4716}
", line 41: error #10008-D: cannot find file "Space/src/Libs/QmathLib.a"
error #10010: errors encountered during linking; "empty_MSP_EXP432P4111_tirtos_ccs.out" not built
>> Compilation failure
makefile:160: recipe for target 'empty_MSP_EXP432P4111_tirtos_ccs.out' failed
gmake[1]: *** [empty_MSP_EXP432P4111_tirtos_ccs.out] Error 1
makefile:153: recipe for target 'all' failed
gmake: *** [all] Error 2
-
-
-
- Build Finished ****
-
-
In the errors above, the libraries in question are in a directory:
C:\Users\xxxxxxx\Desktop\Folder Space\src\Libs
The path is passed to the Linker as:
C:/Users/xxxxxxx/Desktop/Folder\ Space/src/Libs
Note the '\' character added after "Folder" and before "Space", likely an escape character.
Instead, the path likely just needs to be passed in quotes, without the escape character
Note that this issue only affects linking. There are no issue compiling source files in the same directory.