-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Low
-
Ethernet Switch Firmware
-
ETHFW-1747
-
ETHFW_07_03_00
-
ETHFW_08_01_00
-
Test Setup:
- Test application: enet_multiport_test
- ICSSG Mode: Switch
- Two MAC ports connected to PC
A unicast packet is sent from PC into MAC port 1, the packet's dst address is host port's MAC address.
The packet is received by enet_multiport_test application and sent back to ICSSG Switch. The packet is then received on MAC port 1. This meets the expected behavior.
The MAC port 2 statistics counter should be all zeros for MAC port 2 as unicast packet traffic was between MAC port 1 and host port. However, MAC port 2's rxTxTotalByte is non-zero, it increases for every unicast packet sent from host port.