Vcc7x output should be compatible with C7x host emulation

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Unresolved
    • Priority: Low
    • Code Generation Tools
    • CODEGEN-8934
    • C7000_2.0.0.STS*
    • default

      The output of vcc7x is currently not compatible with host emulation and the vcop headers in the C7000 compiler include directory are not provided for C7000 host emulation. VCOP host emulation via the vcop_host_emulation.h header is available on C7000, but only works with the VCOP kernel file, not the output from vcc7x.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2888 - Vcc7x output should be compatible w...
                SYNCHRONIZED
                • Last Sync Date: