[CLAOA] parsing errors when trying to parse CL_AOA_RESULT_RAW events when using periodic interval smaller than 300ms

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3107
    • BLE Stack BLE5-2.2.1 RC1
    • CC26X2R1

      Python infrastructure sends parsing and checksum errors when trying to parse CL AoA raw data events.

      We haven't determined the root cause of this issue at this time. It might be in the python infrastructure or in the embedded side. 

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            3 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2862 - [CLAOA] parsing errors when trying ...
                SYNCHRONIZED
                • Last Sync Date: