-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-3193
-
BLE Stack BLE5-2.2.1 RC6
-
BLE Stack BLE5-2.2.5
-
CC2652RB(BAW)
The mobile application "SimpleLInk Starter" crashes or the phone losses connection when the TI OAD Service is started on the CC26x2RB(BAW) device.
Notes:
- the OAD Service is working for ver4.20.00.33 and 4.10.00.73
- no issue for cc13x2r1 and cc26x2r1 for ver5.10.00.32
- no issues when working with BTOOL
To reproduce:
1.Flash the bim_off-chip.hex+projectZero_oad.bin to the cc26x2rb
2.Open the "SimpleLInk Starter" application on the mobile phone
3.Scan and connect the phone to the DUT
4.Start the TI OAD Server
Problem: the application is crashed
Fix:
This issue was root caused and fixed on the SimpleLink Starter mobile application.