Do not accept a confirmation value sent from the device

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2608
    • Hide
      BLE Stack BLE5-2.2.1 RC1
      BLE Stack BLE5-2.2.1
      Show
      BLE Stack BLE5-2.2.1 RC1 BLE Stack BLE5-2.2.1

      Do not accept a confirmation value equal to the one sent from the device. Should be applied for Secure Connections and Legacy pairing.

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2857 - Do not accept a confirmation value ...
                SYNCHRONIZED
                • Last Sync Date: