Do not accept a confirmation value sent from the device

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-5438
    • BLE Stack BLE5-1.1.11
    • Hide
      BLE Stack BLE5-1.1.13 RC1
      BLE Stack BLE5-1.1.13
      Show
      BLE Stack BLE5-1.1.13 RC1 BLE Stack BLE5-1.1.13
    • CC2640R2

      Do not accept a confirmation value equal to the one sent from the device. Should be applied for Secure Connections and Legacy pairing.

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2851 - Do not accept a confirmation value ...
                SYNCHRONIZED
                • Last Sync Date: