[RTLS] CTEs sent on the 2M PHY do not meet spec requirements

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3076
    • BLE Stack BLE5-2.1.5 RC1
    • CC26X2R1

      CTE Frequency Drift and CTE Initial Frequency Drift may not be compliant with the Bluetooth Core Specifications on multiple channels.

      This may lead to tests failure when running the test RF-PHY/TRM/BV-17C [Carrier frequency offset and drift at 2 Ms/s, Constant Tone Extension].

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2822 - [RTLS] CTEs sent on the 2M PHY do n...
                SYNCHRONIZED
                • Last Sync Date: