[RTLS] CTE reception on the 2M PHY do not meet spec requirements

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3077
    • BLE Stack BLE5-2.1.5 RC1
    • CC26X2R1

      When sampling a CTE sent on the 2M PHY, the coherency of the measurement might not meet the Bluetooth Core Specifications requirements.

      This may lead to test failures when running RF-PHY/RCV/IQC/BV-06-C [IQ Samples Coherency, AoA Receiver at 2 Ms/s with 2 μs Slot]

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2823 - [RTLS] CTE reception on the 2M PHY ...
                SYNCHRONIZED
                • Last Sync Date: