BLE 5.2 - Provide option to reject debug keys when using LE secure connections

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2603
    • BLE Stack BLE5-2.1.x
    • Hide
      BLE Stack BLE5-2.2.1 RC5
      BLE Stack BLE5-2.2.1
      BLE Stack BLE5-2.2.1 RC6
      Show
      BLE Stack BLE5-2.2.1 RC5 BLE Stack BLE5-2.2.1 BLE Stack BLE5-2.2.1 RC6
    • Hide
      CC26X2R1
      CC1352R1
      CC1352P1
      CC1352P-2
      CC1352P-4
      CC2652R1
      CC2652RB(BAW)
      CC2642R-Q1
      Show
      CC26X2R1 CC1352R1 CC1352P1 CC1352P-2 CC1352P-4 CC2652R1 CC2652RB(BAW) CC2642R-Q1

      As part of the BLE 5.2 specification, customers should now have the option to "send the Pairing Failed command with the reason set to Invalid Parameters" when a device uses debug keys when pairing and the target device does not wish to accept the debug key.

      See Vol 3, Part H, section 2.3.5.6.1 of the BLE 5.2 Core spec (p. 1647)

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2825 - BLE 5.2 - Provide option to reject ...
                SYNCHRONIZED
                • Last Sync Date: