-
Bug
-
Resolution: Fixed
-
High
-
MCAL
-
MCAL-5163
-
PROCESSOR-CORESDK_07.00.00
-
PROCESSOR-CORESDK_08.01.00
-
j721e-evm
psdk_rtos_auto_j7_07_00_00_11/mcusw\mcal_drv\mcal\examples\Eth eth_app
some of the scenarios are failing with the polling mode, configured as below:
#define ETH_ENABLE_TX_INTERRUPT (STD_OFF)
#define ETH_ENABLE_RX_INTERRUPT (STD_OFF)
Corresponding e2e:
https://e2e.ti.com/support/processors/f/791/t/971922
Some test case failed and some log like this:
-----------------------------------------------------------
test_0001: START
Receive Test Results:
Status: Fail
Requested: 0
Received: 2004
Indicated: 1003
Experimental 1: 1000
Experimental 2: 0
VLAN tagged: 0
Receive errors: 268875
EtherType errors: 2
Payload errors: 0
Controller idx errors: 0
DEM errors: 0
DET errors: 0
test_0001: failed while receiving frames
test_0001: received 1000 of 1000 frames
test_0001: END
Test Result: Fail