New Project Wizard: BIOS_CG_ROOT variable does not appear to get expanded properly when specified in the XDCpath package repo

XMLWordPrintable

    • Type: Bug
    • Resolution: Product No Longer Supported
    • Priority: Medium

      When creating a new CCS project, the BIOS_CG_ROOT variable does not appear to get expanded properly when specified in the XDCpath package repo. For example, ${BIOS_CG_ROOT}/packages is set by the project wizard as the default XDCpath Package Repo.

      Note the available platform list is empty.

      When I add the absolute path as below, it is populated:

      Once the project is created, it looks like the variable is populated correctly. I removed the absolute path and the project builds fine and the platform list remains populated

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2805 - New Project Wizard: BIOS_CG_ROOT va...
                SYNCHRONIZED
                • Last Sync Date: