[MESH] LPN/Friend is disconnecting and reconnecting after Network run for more than 1 hour

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-3017
    • BLE Stack BLE5-2.2.0 RC16
    • Hide
      BLE stack BLE5-2.2.3 RC1
      BLE Stack BLE5-2.2.3
      Show
      BLE stack BLE5-2.2.3 RC1 BLE Stack BLE5-2.2.3
    • CC26X2R1

      • Application:
        • Central side: simple_mesh_node_frd
        • Peripheral side: simple_mesh_node_lpn
      • Problem reproducibility:
        • 100%
      • Problem description:
        • After LPN and friend connection is completed - a disconnection is seen within the first 5 min.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2760 - [MESH] LPN/Friend is disconnecting ...
                SYNCHRONIZED
                • Last Sync Date: