-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-2861
-
BLE_Mesh_Phase_3_RC2
-
-
CC26X2R1
- Test-Setup:
- Power Consumption
- Application:
- Central side: simple_mesh_node_eRPC_frd -> Friend node
- Peripheral side: simple_mesh_node_lpn -LPN Node with PowerConsumption configuration [attached txt file]
- Problem description:
- LPN Power consumption is too high 484.29198224011174[uA]
- **We Verified that the LPN created friendship by sending message in the beginning and in the end of the test from the friend node
- according to requirements: "With no cached messages from friend node, the average power consumption over 5sec should be <5uA."