Cortex Thumb mode internal error when using intrinsic __curpc

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-8529
    • Hide
      ARM_18.12.0.LTS
      ARM_20.2.0.LTS
      Show
      ARM_18.12.0.LTS ARM_20.2.0.LTS
    • Hide
      ARM_18.12.8.LTS*
      ARM_20.2.5.LTS*
      Show
      ARM_18.12.8.LTS* ARM_20.2.5.LTS*
    • default

      The compiler accepts the __curpc() intrinsic, which should return the value of the PC. On Cortex devices (e.g. Cortex-R4) in Thumb mode, the compiler can emit an internal error and abnormally terminate.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2752 - Cortex Thumb mode internal error wh...
                SYNCHRONIZED
                • Last Sync Date: