[MESH] Add support for PB-GATT in BLE Mesh + BLE Simple Peripheral examples

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2947
    • BLE Stack BLE5-2.2.0 RC15
    • Hide
      BLE Stack BLE5-2.2.1 RC4
      BLE Stack BLE5-2.2.1
      Show
      BLE Stack BLE5-2.2.1 RC4 BLE Stack BLE5-2.2.1
    • CC26X2R1

      • Git \ Installer version:
        • 4.40.00.34
      • Last successful Installer:
        • N.A
      • Test-Bed:
        • Simple Mesh Node & Peripheral as DUT
        • BlueZ As Provisioner
      • Application:
        • ble5_simple_mesh_node_and_peripheral_cc26x2r1_ccs_Release.hex
      • Problem reproducibility:
        • 100%
      • Problem description:
        • Simple Mesh Node & Peripheral examples do not support Proxy Service.
        • This issue is affecting our ability to provision these examples over PB-GATT, where this service is required.
           

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2742 - [MESH] Add support for PB-GATT in B...
                SYNCHRONIZED
                • Last Sync Date: