[AoA - PHY tests] The LE Test packet interval in LE Direct Test Mode is not spec compliant

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2638
    • BLE Stack BLE5-2.2.0 RC1
    • Hide
      BLE Stack BLE5-2.2.0
      BLE Stack BLE5-2.2.0 RC3
      Show
      BLE Stack BLE5-2.2.0 BLE Stack BLE5-2.2.0 RC3
    • CC26X2R1

      When payload length is set to 37 bytes, the timing of the packets sent using the command HCI_LE_Enhanced_Cte_Transmitter_Test is not correct.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2719 - [AoA - PHY tests] The LE Test packe...
                SYNCHRONIZED
                • Last Sync Date: