-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-2732
-
BLE Stack BLE5-2.1.4
-
-
CC26X2R1
SDK Version
4.20
Reproducibility
~15% (or closer to 100% with slight change as mentioned below)
Problem Description
Several customers are seeing connection drops when connecting to multiple Android masters. The problem is that the TI device (as a slave) will not follow one of the master's connection parameter updates, will stop showing up to connection events, and the connection will drop with a supervision timeout.