Expand multirole maximum number of connections to 16

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Low
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-1785
    • BLE Stack BLE5-2.1.1
    • Hide
      BLE Stack BLE5-2.2.0
      BLE Stack BLE5-2.2.0 RC4
      Show
      BLE Stack BLE5-2.2.0 BLE Stack BLE5-2.2.0 RC4
    • CC26X2R1

      We have expanded the maximum number of connections to 16 in Sysconfig for projects based on multi-role.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2730 - Expand multirole maximum number of ...
                SYNCHRONIZED
                • Last Sync Date: