Occasional duplicate advertisement on the same channel

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2344
    • BLE Stack BLE5-2.1.3
    • Hide
      BLE Stack BLE5-2.2.0
      BLE Stack BLE5-2.2.0 RC2
      Show
      BLE Stack BLE5-2.2.0 BLE Stack BLE5-2.2.0 RC2
    • Hide
      CC26X2R1
      CC1352R1
      Show
      CC26X2R1 CC1352R1

      BLE Spec 5.1 Vol 6, Part B Section 4.4.2 Advertising State now says:

      “At most one advertising PDU shall be sent on each used primary advertising physical

      channel index in an advertising event. Unless specified otherwise, the primary

      advertising physical channel indices may be utilized in any order.”

      Under certain conditions, the BLE Stack may repeat the advertisement on a channel previously used; for instance, 39 -> 38 -> 39, on a single advertisement event.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2729 - Occasional duplicate advertisement ...
                SYNCHRONIZED
                • Last Sync Date: