Enabling co-ex for host test causes ICall_abort

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2887
    • BLE Stack BLE5-2.1.3
    • Hide
      BLE Stack BLE5-2.2.0 RC15
      BLE Stack BLE5-2.2.0
      Show
      BLE Stack BLE5-2.2.0 RC15 BLE Stack BLE5-2.2.0
    • CC26X2R1

      SDK version:

      • simplelink_cc13x2_26x2_sdk_4_30_00_54

      Application:

      • host_test

      Problem reproducibility:

      • 100%

      Problem description:

      • Enable co-ex through the TI Drivers -> RF tab in SysConfig for the OoB host test example. Running the project, this results in an ICall_abort error when attempting to call GATT_RegisterForInd(appTaskID); in HCI_TL_Init.
      • The same modifications were made in the previous SDK simplelink_cc13x2_26x2_sdk_4_20_00_35 without the same issue occurring.
      • Note: I also tested enabling co-ex in both SDK versions for simple_peripheral. Both were successful without an ICall_abort.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2716 - Enabling co-ex for host test causes...
                SYNCHRONIZED
                • Last Sync Date: