Streaming address generator (SA) advance may over-execute in software pipelines

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-8451
    • Hide
      C7000_1.4.0.LTS
      C7000_1.4.1.LTS
      Show
      C7000_1.4.0.LTS C7000_1.4.1.LTS
    • C7000_1.4.2.LTS
    • default
    • The compiler option --disable:collapsing will avoid the software pipeline optimization that leads to over-execution.

      An advance of the streaming address generator (SA) may be over-executed in software pipelines if prolog or epilog collapsing occurs. If the streaming address generator is advanced too many times, subsequent reads of the SA will be incorrect.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2701 - Streaming address generator (SA) ad...
                SYNCHRONIZED
                • Last Sync Date: