-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Low
-
Code Composer Studio
-
CCDSK-3965
-
cc13x2_26x2_sdk_5_10_00
-
cc13x2_26x2_sdk_5_10_00
-
None
-
opt out of the CCS help > help Content (see resolution description)
CCS Help for some SimpleLink SDKs are broken:
The issue appears to be due to a missing end-tag in the xml file:
org.xml.sax.SAXParseException; lineNumber: 169; columnNumber: 3; The element type "br" must be terminated by the matching end-tag "</br>".
The ones affected are:
-SimpleLink CC13x2 26x2 SDK
-SimpleLink MSP432E4
Looks like it is the newer SDKs with the issue.