-
Bug
-
Resolution: Won't Fix
-
Medium
-
MCAL
-
MCAL-5068
-
-
-
j721e-evm
-
Rejected due to inactivity.
DEM Errors are reported after executing CAN Profile XIP application on J721e.Even Load calculation is not as expected.
DEM Error reported. EventId:65517 EventStatus:1
DEM Error reported. EventId:65517 EventStatus:1
DEM Error reported. EventId:65517 EventStatus:1
DEM Error reported. EventId:65517 EventStatus:1
CAN Profile XIP App: Variant - Pre Compile being used !!!
CAN Profile XIP App: Successfully Enabled CAN Transceiver MCU MCAN0!!!
CAN Profile XIP App: Successfully Enabled CAN Transceiver MCU MCAN1!!!
DEM Error reported. EventId:65517 EventStatus:1
DEM Error reported. EventId:65517 EventStatus:1
DEM Error reported. EventId:65517 EventStatus:1
CAN Profile XIP App:Will Transmit & Receive 10000 Messages, 5 times
CAN Profile XIP App:NOTE : Operating in internal loop-back mode
CAN Profile XIP App:Transmit & Receive 10000 packets 5 times
CAN Profile XIP App:Average of 262.15717 usecs per packet
CAN Profile XIP App:Average of 3812 packets in 1 second with CPU Load 37.265411
CAN Profile XIP App:Measured Load: Total CPU: 37.639130%, HWI: 21.925804%, SWI:%
DEM Error reported. EventId:65517 EventStatus:1
DEM Error reported. EventId:65517 EventStatus:1
CAN Profile XIP App:Message Id Received c00000c0 Message Length is 64
CAN Profile XIP App:Test completed for 0 instance
DEM Error reported. EventId:65517 EventStatus:1
DEM Error reported. EventId:65517 EventStatus:1
CAN Profile XIP App:Will Transmit & Receive 10000 Messages, 5 times
CAN Profile XIP App:NOTE : Operating in internal loop-back mode
CAN Profile XIP App:Transmit & Receive 10000 packets 5 times
CAN Profile XIP App:Average of 263.14760 usecs per packet
CAN Profile XIP App:Average of 3798 packets in 1 second with CPU Load 40.036743
CAN Profile XIP App:Measured Load: Total CPU: 40.036171%, HWI: 24.392382%, SWI:%
DEM Error reported. EventId:65517 EventStatus:1
CAN Profile XIP App:Message Id Received c00000b0 Message Length is 64
CAN Profile XIP App:Test completed for 1 instance
CAN Profile XIP App:Profiling completes sucessfully!!!