Timer osal - noos (baremetal) - Timer delete doesn't "free" timer

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • PDK
    • PDK-6649
    • PDK_J7_06.02.00
    • PROCESSOR_SDK_07.03.00
    • Hide
      j721e-evm
      j7200-evm
      Show
      j721e-evm j7200-evm
    • Use the same timer in the application without create/deleting multiple times

      In timer OSAL, the timer is not freed in TimerP_delete function so if you continuously create and delete timers which is valid use-case, timer gTimerAnyMask  gets exhausted after TIMERP_AVAILABLE_MASK are used and timer create fails.

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2651 - Timer osal - noos (baremetal) - Tim...
                SYNCHRONIZED
                • Last Sync Date: