MCU/Main NAVSS UDMA memcpy from L2SRAM fails

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Low
    • PDK
    • PDK-6789
    • PROCESSOR_SDK_07.00.00
    • PROCESSOR_SDK_10.02.00
    • j721e-evm
    • Use ring memory from non-L2SRAM location

      MCU/MAIN NAVSS UDMA memcpy fails when using L2SRAM for Ring memory.

       

      Transfer works fine when source buffer, destination buffer and TRPD buffers are in L2SRAM. The issue happens only when the ring memory is in L2SRAM location.

       

      UDMA unit test app failing for C7x core

      Tested with RC 07_00_00_01

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2639 - MCU/Main NAVSS UDMA memcpy from L2S...
                SYNCHRONIZED
                • Last Sync Date: