-
Type:
Bug
-
Resolution: Cannot Reproduce
-
Priority:
Medium
-
PDK
-
PDK-8407
-
PROCESSOR_SDK_07.01.00
-
PROCESSOR_SDK_08.04.00
-
-
Use a different MCU Timer (other than MCU Timer 0) in the application.
-
Rejected as issue cannot be reproduced with Freertos
J721E: MCU Timer 0 is not usable from application with SBL.
TimerP_Create crashes during Timer_construct -> ti_sysbios_timers_dmtimer_Timer_Instance_init__E.
CFG Register value of MCU Timer 0 (0x4040 0010h) is '0000 000E'
Smart-idle wake-up-capable mod with Emulation mode set 1( The timer runs free, regardless of PINSUSPENDN value.)
TimerP_ANY with sys BIOS allocates Timer 0 and it crashes during TimerP_Create