Update Indication and Pairing Request on Same Connection Event Cause Connection Drop at Update Instant

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC2640R2 SDK BLE Stack
    • BLESTACK-5406
    • BLE Stack 3.3.4
    • BLE Stack 3.3.5 RC2
    • CC2640R2

      SDK Version

      simplelink_cc2640r2_sdk_4_20_00_04

      Reproducibility

      100%

      Problem Description

      During a connection with only one device where the TI Device is the slave, the following happens;

      1. Master sends a Connection Update Indication and Pairing Request successively on the same connection event
      2. When the Connection Update Instant occurs, the slave fails to show up for any of the connection events and the connection drops due to Supervision Timeout

      (On a sniffer log, we have bookmarks showing 2 examples of this.)

      Replication Steps

      1. Modify multi_role to send parameter updates as has been done in the attached patch
      2. Connect with an Android phone that performs as described above
      3. See that connection will drop when described scenario occurs

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2594 - Update Indication and Pairing Reque...
                SYNCHRONIZED
                • Last Sync Date: