-
Bug
-
Resolution: Fixed
-
Medium
-
SimpleLink CC2640R2 SDK BLE Stack
-
BLESTACK-5396
-
BLE Stack 3.3.4
-
-
CC2640R2
SDK Version
simplelink_cc2640r2_sdk_4_20_00_04
Reproducibility
~15% (or closer to 100% with a small code modification)
Problem Description
Several customers are seeing connection drops when connecting to multiple Android masters. The problem is that the TI device (as a slave) will not follow one of the master's connection parameter updates, will stop showing up to connection events, and the connection will drop with a supervision timeout.