High PA (6 to10dBm) is not supported for CC2652P4 LP

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: High
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2192
    • BLE Stack BLE5-2.1.3_PR
    • CC1352P-4

      In SysCfg, no option is available to select high PA for CC1352-P4

      Steps to reproduce:

      1. Load any simple example to SysConfig for CC1352-P4
      2. Try to check the high PA checkbox

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2588 - High PA (6 to10dBm) is not supporte...
                SYNCHRONIZED
                • Last Sync Date: