-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Low
-
SimpleLink CC13x2-26x2 SDK BLE5 Stack
-
BLE_AGAMA-2095
-
BLE Stack BLE5-2.1.2
-
-
Installer: simplelink_cc13x2_26x2_sdk_4_10_00_78
Example Project: simple_peripheral
Problem Description:
When observing the advertisement data with a sniffer, the advertisement interval is not correct if set above 32 seconds.
Steps to Reproduce:
In the simple_peripheral project from SysConfig, change the following advertisement parameters:
- BLE -> Broadcaster Configuration -> Advertisement Set 1 -> Advertisement Parameters 1 -> Primary PHY Interval Minimum (ms) to 32100
- BLE -> Broadcaster Configuration -> Advertisement Set 1 -> Advertisement Parameters 1 -> Primary PHY Interval Maximum (ms) to 32100
- BLE -> Broadcaster Configuration -> Advertisement Set 2 -> Advertisement Parameters 2 -> Primary PHY Interval Minimum (ms) to 32100
- BLE -> Broadcaster Configuration -> Advertisement Set 2 -> Advertisement Parameters 2 -> Primary PHY Interval Maximum (ms) to 32100
Afterward, compile and run the application. Observe that the advertisement interval when observed from a sniffer is not 32.1ms.
E2E Thread: https://e2e.ti.com/support/wireless-connectivity/bluetooth/f/538/p/889099/3327970