-
Type:
Bug
-
Resolution: Unresolved
-
Priority:
Not Prioritized
-
Code Generation Tools
-
CODEGEN-8219
-
C6000_8.3.8
-
default
At present, in a CCS project, it is possible to select the options --gen_profile_info and --use_profile_info at the same time. However, these are mutually exclusive options. When they are chosen at the same time, this error results ...
"C:/ti/ccs1000/ccs/tools/compiler/ti-cgt-c6000_8.3.6/bin/cl6x" -mv6740 --include_path="C:/ti/ccs1000/ccs/tools/compiler/ti-cgt-c6000_8.3.6/include" -g --diag_warning=225 --diag_wrap=off --display_error_number --gen_profile_info --use_profile_info="file.prf" --preproc_with_compile --preproc_dependency="main.d_raw" "../main.c" subdir_rules.mk:9: recipe for target 'main.obj' failed error #24018-D: Option --use_profile_info is not valid with --gen_profile_info