-
Type:
Bug
-
Resolution: Fixed
-
Priority:
High
-
Code Generation Tools
-
CODEGEN-8200
-
C2000_20.2.2.LTS
-
-
default
-
Use the attached file.out.
% hex2000 --map=file.map --romwidth=16 --intel -o file.hex file.out Translating to Intel format... "file.out" .text ==> .text "file.out" .cinit ==> .cinit "file.out" .ecc2 ==> .ecc2 warning: section file.out(.ecc2) at 01080000h falls in unconfigured memory (skipped) "file.out" .ecc1 ==> .ecc1 warning: section file.out(.ecc1) at 01080001h falls in unconfigured memory (skipped) "file.out" .ecc0 ==> .ecc0 warning: section file.out(.ecc0) at 01082000h falls in unconfigured memory (skipped)
The ECC sections are initialized sections on page 0. There is no reason they should be skipped. They are created with these lines in the linker command file ...
BEGIN_ECC : origin = 0x01080000, length = 0x000001, ECC = { input_range = BEGIN, input_page = 0, algorithm = eccalgo, fill = true }
F_BANK0_SEC0_15_ECC : origin = 0x01080001, length = 0x001FFF, ECC = { input_range = F_BANK0_SEC0_15, input_page = 0, algorithm = eccalgo, fill = true }
F_BANK1_SEC0_15_ECC : origin = 0x01082000, length = 0x002000, ECC = { input_range = F_BANK1_SEC0_15, input_page = 0, algorithm = eccalgo, fill = true }