Enabling auto-refresh of the memory view can cause Flash failures on CC135x and CC265x

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • Code Composer Studio Debugger
    • CCBT-2659
    • CCS_10.1.0
    • CCS_10.3.0
    • Generic
    • Avoid enabling auto-refresh in the memory view.

      Enabling auto-refresh of the memory view can cause Flash failures on CC135x and CC265x devices if Flash memory is included in the displayed memory range.

      More generally, reading from Flash while a flash operation is in progress can lead to a flash failure for these device families.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2572 - Enabling auto-refresh of the memory...
                SYNCHRONIZED
                • Last Sync Date: