Memory leak during pairing

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • SimpleLink CC13x2-26x2 SDK BLE5 Stack
    • BLE_AGAMA-2252
    • BLE Stack BLE5-2.0.3
    • Hide
      BLE Stack BLE5-2.1.4 RC3
      BLE Stack BLE5-2.1.4
      Show
      BLE Stack BLE5-2.1.4 RC3 BLE Stack BLE5-2.1.4
    • Hide
      CC26X2R1
      CC1352R1
      CC1352P1
      CC1352P-2
      CC1352P-4
      CC2652RB(BAW)
      Show
      CC26X2R1 CC1352R1 CC1352P1 CC1352P-2 CC1352P-4 CC2652RB(BAW)
    • This issue has been fixed in gapbondmgr.c.

      Installer: simplelink_cc13x2_26x2_sdk_3_10_01_11, issue has also been reproduced with SDK 4.10.

      Problem description:

      Upon every pairing and disconnect, 12 bytes of RAM is leaked by the Gap Bond Manger. 

      Steps to reproduce: 

      Run simple_peripheral. Repeat the process of connecting to the peripheral, pair devices, and disconnecting multiple times. You will see that the available heap size decreases upon every pairing & disconnection.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2551 - Memory leak during pairing
                SYNCHRONIZED
                • Last Sync Date: