Internal error when dividing a 64-bit enum value

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • Code Generation Tools
    • CODEGEN-1424
    • Hide
      MSP430_17.9.0.STS
      MSP430_20.2.0.LTS
      MSP430_18.12.0.LTS
      MSP430_16.9.0.LTS
      Show
      MSP430_17.9.0.STS MSP430_20.2.0.LTS MSP430_18.12.0.LTS MSP430_16.9.0.LTS
    • Hide
      MSP430_18.12.7.LTS*
      MSP430_20.2.3.LTS*
      Show
      MSP430_18.12.7.LTS* MSP430_20.2.3.LTS*

      The TI compiler allows enumerated types to have 64-bit values. In C, values of enumerated type can be used in arithmetic as if they were integers. This bug could cause the compiler to crash when trying to deal with arithmetic on 64-bit enumerated types, or could cause the compiler to generate incorrect code.

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2546 - Internal error when dividing a 64-b...
                SYNCHRONIZED
                • Last Sync Date: