[VISS]: Driver doesn't support all MUX combinations for outputs

XMLWordPrintable

    • Type: Bug
    • Resolution: Unresolved
    • Priority: Medium
    • PDK
    • PDK-5217
    • Hide
      PDK_J7_00.09.01
      PROCESSOR_SDK_07.00.00
      PDK_J7_01.00.00_RTM
      PDK_J7_06.02.00
      Show
      PDK_J7_00.09.01 PROCESSOR_SDK_07.00.00 PDK_J7_01.00.00_RTM PDK_J7_06.02.00
    • PROCESSOR_SDK_11.02.01
    • j721e-evm
    • Enable all 3 RGB plane output instead of only one of the RGB plane

      VPAC VISS driver doesn't support the output mux when chroma only and one of the RGB plane outputs are enabled

       

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:

                Connection: Intermediate to External PROD System
                EXTSYNC-2484 - [VISS]: Driver doesn't support all ...
                SYNCHRONIZED
                • Last Sync Date: