-
Type:
Bug
-
Resolution: Fixed
-
Priority:
Medium
-
Code Generation Tools
-
CODEGEN-8097
-
-
-
default
-
When using --float_support=fpu64, avoid function calls from ISR's or ensure the called routines are inlined in to the ISR
Inside an interrupt routine that makes a function call, all save-on-call registers (R0-R3) should be saved to the stack regardless of whether they are used in the interrupt. For C2000 with 64-bit floating point registers (--float-support=fpu64 --abi=eabi), only the 32-bit RxH halves of 64-bit floating point registers that are unused in the interrupt are being saved. If the 64-bit FP register is used in the interrupt, the entire register is saved to the stack.