AESCCMCC26XX: Running encryption operations with only AAD input when only a MIC result is wanted could cause the driver to stall

XMLWordPrintable

    • Type: Bug
    • Resolution: Fixed
    • Priority: Medium
    • TI Device Drivers
    • TIDRIVERS-4690
    • TIDRIVERS_5_10_01
    • TIDRIVERS_5_30_00
    • Hide
      CC13x2
      CC26x2
      Show
      CC13x2 CC26x2
    • AESCCMCC26XX: Running encryption operations with only AAD input when only a MIC result is wanted could cause the driver to stall

      AESCCMCC26XX: Running encryption operations with only AAD input when only a MIC result is wanted could cause the driver to stall

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2505 - AESCCMCC26XX: Running encryption op...
                SYNCHRONIZED
                • Last Sync Date: