Update UART2 with POSIX-like features

XMLWordPrintable

    • Type: Enhancement
    • Resolution: Implemented
    • Priority: High
    • TI Device Drivers
    • TIDRIVERS-4253
    • TIDRIVERS_5_30_00
    • All
    • Update UART2 to behave more like the POSIX UART interface.

      Update UART2 to behave more like the POSIX UART interface. This includes:

      Adding ring buffers for both TX and RX. DMA will be used to transfer data to ring buffers.
      Update read blocking behavior
      Add a 'non-blocking' mode

            Assignee:
            TI User
            Reporter:
            TI User
            Votes:
            0 Vote for this issue
            Watchers:
            2 Start watching this issue

              Created:
              Updated:
              Resolved:

                Connection: Intermediate to External PROD System
                EXTSYNC-2513 - Update UART2 with POSIX-like features
                SYNCHRONIZED
                • Last Sync Date: